Mild Steel IP Protected LCT Rack, MCI
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Mild Steel IP Protected LCT Rack, MCI
The mild steel combinable floor standing ICT enclosure range, MCI, is made up of integrated 19" profiles and a rear door. It is an ideal solution for ICT applications, and requires only limited assembly time, since the profiles are pre-mounted. Procurement is made easy with only one single item number for the whole solution.
Industry Standards
cULus_UL Listed
CE UKCA
EAC
GOST
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Material: Frame: 1.5 mm steel plate. Door: 2 mm steel plate. Roof plate: 1.5 mm steel plate. Bottom plates: 1 mm galvanized steel. 19" profiles: 2 mm zinc plated steel
- Frame: Seam welded reversed open profiles with 25 mm hole pattern, according to DIN 43660. Including integrated external hole pattern
- Rear door: Mounted with hinges, allowing left or right hand opening. Including door frame with 25 mm hole pattern
- Side panels: Supplied as an accessory
- Roof panel: Removable
- Lock: Espagnolette 4-point locking system. Does not interfere with the enclosure inner space. Standard double-bit lock with 3 mm insert. Standard inserts, cylinders, lift handles and T-handles are available as accessories
- Bottom plates: Consists of three or four (D>600) pieces
- 19" profiles: Provides front and side universal 19" hole pattern. Adjustable in depth by steps of 25 mm
- Earthing: All panels are earthed through their fittings and are equipped with a separate earthing stud
- Finish: Frame, rear door and roof plate: RAL 7035 structured powder coating. 19" profiles: zinc plated steel
- Protection: Complies with IP 55 | TYPE 12 | IK 10, when plain front door and side panels are fitted
- Mounting requirements: Add side panels for closed sides. Front frame can be covered with FFC or fitted with a glazed or plain door
- Delivery: Frame with fitted rear door, roof panel, bottom plates. 19" profiles at front and fixing brackets CIB. For enclosures 2200 mm height, delivery includes two CMB profiles mounted in depth. Delivery also includes earthing bolts. Delivered on a pallet which is identical to the width of the enclosure to allow baying without removal. All packing material is recyclable.
Specifications
| Body Thickness | 0.06in | 
| Door Thickness | 0.08in | 
| Body Thickness | 1.5mm | 
| Door Thickness | 2mm | 
| Color | Light Gray | 
| Material | Mild Steel | 
| Finish | Powder Coated; Zinc Plated | 
| Color Code | RAL 7035 | 
Approval Agency Certificate
Certification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
