Ventilation Roofs, CVR, 58x800x500mm, Zinc Plated, Mild Steel


Ventilation Roofs, CVR, 58x800x500mm, Zinc Plated, Mild Steel
Catalog#: CVR0805R5
The ventilation roof plate provides cost effective natural ventilation while keeping insects and dust out.
Details
Benefits
Resources
CAD
Accessories
Related Accessories
Distributors In Your Area
Features
- Description: Raised roof with 2.5 mm ventilation slots and filter material.
- Material: 1.5 mm steel plate. Filter material: EU 4 according to DIN 24185.
- Finish: RAL 7035 structured powder coating.
- Temperature resistance: 100 °C.
- Protection: Complies with IP 31, TYPE 1.
- Pack quantity: 1 piece with mounting brackets and ventilation filter.
- Note: Increases the enclosure height by 40 mm.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Data Sheet
Installation Manual / Instruction Sheet
CAD Generation
Mandatory
Below is a list of authorized distributors who currently have this item in stock:
Distributor | Quantity | Date in Stock |
---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.