Mounting Profile 19-Inch 47U, CIP, 2200x45x29mm, Zinc Plated, Mild Steel
Hover to magnify image or click to enlarge
Mounting Profile 19-Inch 47U, CIP, 2200x45x29mm, Zinc Plated, Mild Steel
Catalog#: CIP47
19" equipment can be easily fitted in floor standing enclosures, either in the factory or in the field, when these profiles are used.
Details
Benefits
Resources
CAD
Accessories
Distributors In Your Area
Features
- Description: Full height mounting profiles to achieve 482.6 mm (19") mounting requirements on all sides. Fully adjustable in depth.
- Material: 2 mm zinc plated steel.
- Pack quantity: 1 pair.
- Mounting requirements: To be used in conjunction with CIB or CID profiles. For partial height mounting the CIWR is required.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
CAD Generation
Mandatory
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.