Filter by
Filter applied:
0
Clear filters
- Product Type
- Product Family
- Height
- Protection Rating
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Width
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Height
- Length
- Locking Type
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width
- Current Rating
- Thread Size
- Diameter
- Depth
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Complies With
- Supply Voltage
- Number of Compartments
- Redundant Power Supply
- Nominal Voltage
- Coolant Feed
- Static Load
- Dynamic Load
- Dynamic Load
- Rack Units
- Metering Type
Products | 297 results (2183 items)

nVent ERIFLEX FleXbus Scissor
nVent ERIFLEX FleXbus Scissor is used to cut the nVent ERIFLEX FleXbus Conductor to the proper length. Due to its precision-ground, hardened blades it creates a clean, smooth cut without causing crushing or deformation.
Catalog NumberItem NameAdd to Quote action
FleXbus Scissor

TD Compact Four Pole Distribution Block, 80/100 A
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.
Catalog NumberItem NameAdd to Quote action
Four Pole Distribution Block, 80/100 A, 1 Line Side & 6 Load Side Connections
Four Pole Distribution Block, 80/100 A, 2 Line Side & 9 Load Side Connections
Four Pole Distribution Block, 80/100 A, 2 Line Side & 13 Load Side Connections

TR Four Pole Distribution Block, 250 A
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.
Catalog NumberItem NameAdd to Quote action
Four Pole Distrib. Block with Threaded Bars, 250 A

Power Block
Primary output/input device for power connection between primary and secondary switchboard, or for machine or industrial equipment.
Catalog NumberItem NameAdd to Quote action
Splice Block, Cable-Cable, 150 A UL, Copper
Splice Block, Cable-Cable, 150 A UL, Aluminum
Splice Block, Cable-Cable, 200 A UL, Copper
Splice Block, Cable-Cable, 255 A UL, Copper
Splice Block, Cable-Cable, 255 A UL, Aluminum
Splice Block, Cable-2 Cables, 545 A UL, Aluminum
Splice Block, Cable-2 Cables, 255 A UL, Copper
Splice Block, 2 Cables-2 Cables, 840 A UL, Aluminum
Splice Block, Cable-2 Cables, 335 A UL, Copper
Splice Block, Cable-2 Cables, 335 A UL, Aluminum
Splice Block, Cable-Cable, 335 A UL, Copper
Splice Block, Cable-Cable, 335 A UL, Aluminum
Splice Block, Cable-Cable, 545 A UL, Copper
Splice Block, Cable-Cable, 545 A UL, Aluminum
Splice Block, Cable-Cable, 85 A UL, Copper
Splice Block, Cable-Cable, 85 A UL, Aluminum
Splice Block, Flexibar-2 Cables, 255 A UL, Copper
Splice Block, Flexibar-2 Cables, 760 A UL, Aluminum
Splice Block, Flexibar-3 Cables, 1,260 A UL, Aluminum
Splice Block, Flexibar-Cable, 335 A UL, Copper
Splice Block, Flexibar-Cable, 335 A UL, Aluminum
Splice Block, Flexibar-4 Cables, 1,680 A UL, Aluminum
Splice Block, Flexibar-Cable, 545 A UL, Copper
Splice Block, Flexibar-Cable, 545 A UL, Aluminum
Splice Block, Flexibar-2 Cables, 335 A UL, Copper
Splice Block, Flexibar-2 Cables, 335 A UL, Aluminum
Splice Block, Flexibar-Cable, 255 A UL, Copper
Splice Block, Cable-Cable, 200 A UL, Aluminum

SBTT-350 Tunnel-to-Tunnel Power Terminal
Power Terminals are connecting devices for power connections between primary and secondary switchboards, or for machine or industrial equipment..
Catalog NumberItem NameAdd to Quote action
Power Terminal, Tunnel-to-Tunnel, 350 A

BD Two Pole Distribution Block, 100/125 A
Compact 2-Pole connecting device with an ergonomic design for maximum power in minimum space..
Catalog NumberItem NameAdd to Quote action
Two Pole Distribution Block, 100/125 A, 1 Line Side & 6 Load Side Connections
Two Pole Distribution Block, 100/125 A, 1 Line Side & 14 Load Side Connections

TR Four Pole Distribution Block, 400 A
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space. Easily fixes onto DIN rail or mounts with screws. Ready to use out of the box.
Catalog NumberItem NameAdd to Quote action
Four Pole Distrib. Block with Threaded Bars, 400 A

SBTT-500 Tunnel-to-Tunnel Power Terminal
Power Terminals are connecting devices for power connections between primary and secondary switchboards, or for machine or industrial equipment..
Catalog NumberItem NameAdd to Quote action
Power Terminal, Tunnel-to-Tunnel, 500 A

nVent ERIFLEX FleXbus HCBC Plate with PE Connection
nVent ERIFLEX FleXbus HCBC Plate with PE Connection is a tinned copper part used to provide a strong electrical contact and to maintain braid expansion during compression. The connection enables the conductor to interconnect neutral and ground/earth.
Catalog NumberItem NameAdd to Quote action
FleXbus HCBC Plate with PE Connection, 0.492" Hole 1, 0.73" Hole 2
FleXbus HCBC Plate with PE Connection, 0.413" Hole 1, 0.57" Hole 2

nVent ERIFLEX FleXbus Insulating Bandage FIB
nVent ERIFLEX FleXbus Insulating Bandage FIB is an intumescent wrap consisting of butyl rubber with intumescent fire-protection additives and glass fabric reinforcement. For use around nVent ERIFLEX FleXbus Conductors.
Catalog NumberItem NameAdd to Quote action
FleXbus Insulating Bandage FIB

nVent ERIFLEX FleXbus Shear
nVent ERIFLEX FleXbus Shear is used to cut the nVent ERIFLEX FleXbus Conductor to the proper length. It requires less effort due to favorable lever ratio and optimized cutting-edge geometry.
Catalog NumberItem NameAdd to Quote action
FleXbus Shear

TD Compact Four Pole Distribution Block, 100/125 A
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.
Catalog NumberItem NameAdd to Quote action
Four Pole Distribution Block, 100/125 A, 1 Line Side & 6 Load Side Connections
Four Pole Distribution Block, 100/125 A, 1 Line Side & 10 Load Side Connections
Four Pole Distribution Block, 100/125 A, 1 Line Side & 14 Load Side Connections