Filter by
Filter applied:
0
Clear filters
- Product Type
- Product Family
- Height
- Protection Rating
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Works With
- Cladding Material
- Rack Height
- Finish
- Frame Color
- Height
- Length
- Locking Type
- Material
- Mounting
- Package Quantity
- Frame Color Code
- Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width
- Width
- Current Rating
- Thread Size
- Diameter
- Depth
- Front Finish
- Rear Finish
- Static Load
- Treated Edges
- Complies With
- Supply Voltage
- Nominal Voltage
- Coolant Feed
- Static Load
- Dynamic Load
- Dynamic Load
- Rack Units
- Metering Type
Products | 191 results (1198 items)

Varistar Castors With 2 Lockers
High load capacity castors for Varistar cabinets.
Catalog NumberItem NameAdd to Quote action
Varistar CP Castors With 2 Lockers, 900 kg

Varistar C-Rail for Cabinet Depth
Varistar C-Rail for Cabinet Depth.
Catalog NumberItem NameAdd to Quote action
Varistar C-Rail for Cabinet Depth 600 mm
Varistar C-Rail for Cabinet Depth 900 mm
Varistar C-Rail for Cabinet Depth 1100 mm
Varistar C-Rail for Cabinet Depth 1200 mm
Varistar C-Rail for Cabinet Depth 800 mm
Varistar C-Rail for Cabinet Depth 1000 mm

Writing Surface for 19" Cabinet Drawers
Writing surface to use with our 19" drawer. It is placed on the drawer andl can be lifted up when the drawer is open.
Catalog NumberItem NameAdd to Quote action
Writing Surface for 19" Cabinet Drawers

Varistar Lever Handle
Lever handle for IP, EMC and door systems with several locking points.

Varistar CP Lever Handle With Numeric Lock
Lever handle with key override and numeric key locking.
Catalog NumberItem NameAdd to Quote action
Varistar CP Lever Handle With Numeric Lock, Key 1333

LED Light, 19" Bracket
To adapt the light distribution to the current installation situation.

Washer
Washer used for PCB fixing.

19" Front Panel
19" Front panel are available on black and grey colors.
Catalog NumberItem NameAdd to Quote action
19" Front Panel, 1 U, 3 mm, Al, RAL7035
19" Front Panel, 2 U, 3 mm, Al, RAL7035
19" Front Panel, 3 U, 3 mm, Al, RAL7035
19" Front Panel, 4 U, 3 mm, Al, RAL7035
19" Front Panel, 5 U, 3 mm, Al, RAL7035
19" Front Panel, 6 U, 3 mm, Al, RAL7035
19" Front Panel, 7 U, 3 mm, Al, RAL7035
19" Front Panel, 8 U, 3 mm, Al, RAL7035
19" Front Panel, 9 U, 3 mm, Al, RAL7035
19" Front Panel, 10 U, 3 mm, Al, RAL7035
19" Front Panel, 1 U, 3 mm, Al, RAL 7021
19" Front Panel, 2 U, 3 mm, Al, RAL 7021
19" Front Panel, 3 U, 3 mm, Al, RAL 7021
19" Front Panel, 4 U, 3 mm, Al, RAL 7021
19" Front Panel, 5 U, 3 mm, Al, RAL 7021
19" Front Panel, 6 U, 3 mm, Al, RAL 7021
19" Front Panel, 7 U, 3 mm, Al, RAL 7021
19" Front Panel, 8 U, 3 mm, Al, RAL 7021
19" Front Panel, 9 U, 3 mm, Al, RAL 7021
19" Front Panel, 10 U, 3 mm, Al, RAL 7021
19" Front Panel, 1 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 2 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 3 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 4 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 5 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 6 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 7 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 8 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 9 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 10 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 1 U, 4 mm, Al, Anodized
19" Front Panel, 2 U, 4 mm, Al, Anodized
19" Front Panel, 3 U, 4 mm, Al, Anodized
19" Front Panel, 4 U, 4 mm, Al, Anodized
19" Front Panel, 5 U, 4 mm, Al, Anodized
19" Front Panel, 6 U, 4 mm, Al, Anodized
19" Front Panel, 7 U, 4 mm, Al, Anodized
19" Front Panel, 8 U, 4 mm, Al, Anodized
19" Front Panel, 9 U, 4 mm, Al, Anodized
19" Front Panel, 10 U, 4 mm, Al, Anodized

19" Front Panel for Cable Eyes
19" Front panel allow the cable eye assemblies.

19" Equipment Shelf
Depth-Adjustable 19" Equipment Shelf with 15kg load capacity.

19" Equipment Shelf, Depth-Adjustable
19" Equipment Shelf allows easy storageand management of rack equipments.
Catalog NumberItem NameAdd to Quote action
19" Equipment Shelf, Depth-Adjustable, 430W 250D, RAL 7021
19" Equipment Shelf, Depth-Adjustable, 430W 300D, RAL 7021
19" Equipment Shelf, Depth-Adjustable, 430W 400D, RAL 7021
19" Equipment Shelf, Depth-Adjustable, 430W 250D, RAL 7035
19" Equipment Shelf, Depth-Adjustable, 430W 300D, RAL 7035
19" Equipment Shelf, Depth-Adjustable, 430W 400D, RAL 7035

19" Assembly Kit M6
The assembly kits allow the assembly of 19" components into a cabinet.
Catalog NumberItem NameAdd to Quote action
19" Assembly Kit, Screw M6, Washer M6, Nut M6; 4 Pieces
19" Assembly Kit, Screw M6, Washer M6, Nut M6; 32 Pieces
19" Assembly Kit M6, Screw, Washer, Nut; 8 pieces
19" Assembly Kit, T30 Screw With Captive Nomel Washer, M6x16; Washer, GND/Earthing Cage Nut, M6; 4 Pieces
19" Assembly Kit, T30 Screw With Captive Nomel Washer, M6x16; Washer, GND/Earthing Cage Nut, M6; 32 Pieces
19" Assembly Kit, T30 Screw With Captive Nomel Washer, M6x16; Washer, GND/Earthing Cage Nut, M6; 50 Pieces
19" Assembly Kit, T30 Screw With Captive Nomel Washer, M6x16; Washer, GND/Earthing Cage Nut, M6; 100 Pieces
19" Assembly Kit, T30 Screw With Captive Nomel Washer, M6x16; Washer, Cage Nut, M6; 4 Pieces
19" Assembly Kit, T30 Screw With Captive Nomel Washer, M6x16; Washer, Cage Nut, M6; 50 Pieces
19" Assembly Kit, T30 Screw With Captive Nomel Washer, M6x16; Washer, Cage Nut, M6; 32 Pieces
19" Assembly Kit, T30 Screw With Captive Nomel Washer, M6x16; Washer, Cage Nut, M6; 100 Pieces
19" Assembly Kit M6, Screw, Washer, Nut; 50 pieces
19" Assembly Kit M6, Screw, Washer, Nut; 100 pieces