EuropacPRO 19" Bracket for Stainless Steel Gasket, Type F
Hover to magnify image or click to enlarge
EuropacPRO 19" Bracket for Stainless Steel Gasket, Type F
19 inch bracket Kits can be combined with the side panel type F. Available for stainless EMC gaskets and with / without handle holes.
Details
Resources
Features
- 19" bracket is bolted laterally with the side panel to the horizontal rail
- For stainless steel EMC gasket
Specifications
| Material | Aluminum |
| Finish | Anodized |
| Product Type | Bracket |
| Product Family | EuropacPRO |
| Works With | Subracks |
| Type | Type F |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.