Digital Contact Sensor for Guardian Management Gateway
        
        Hover to magnify image or click to enlarge
      
        Digital Contact Sensor for Guardian Management Gateway
External sensor monitoring digital inputs/outputs with 2 RJ45 connectors. Up to 16 sensors can be daisy chained over patch cables and connected to one Guardian Management Port.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                                              
Features
- External sensor for the Guardian Management Gateway
 - A port is capable of monitoring up to 16 sensor devices with a total cable length of 40 meters
 - If an nVent SCHROFF Guardian sensor is connected, it appears in the web interface with type and serial number
 - Metal housing
 - Easy Mounting
 - 2 x RJ 45 connection
 - Easy daisy chain with CAT6 patch cable (or higher shielding)
 
Specifications
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.