Electronics Cabinet - 19" Rack | nVent SCHROFF
Reliable, robust and tailored to your needs
From 19” rack to EMC-resistant to ruggedized to earthquake-proof, SCHROFF has the electronics cabinets for you. Configure your own online or ask our experts!
Our capabilities
At nVent, we understand that every application has its specific requirements, and we have the experts, technology and capabilities to provide tailored solutions that meet your needs. We provide both Varistar (steel frame) and Novastar (aluminum frame), electronics cabinet platforms that offer a variety of configurations and accessory options.
Indoor Electronics Cabinets
19" Electronics Racks & Cabinets
Solutions range from open 19 inch racks to floor standing electronic cabinets that can be configured to protect the most sensitive equipment from external environmental factors. nVent offers a premium engineered product with competitive pricing and short lead times.
EMC Cabinets
SCHROFF’s Varistar electronics cabinet platform provides an innovative solution for highly effective EMC shielding of 60 dB at 1 GHz and 40 dB at 3 GHz to ensure reliable, uninterrupted operation of electronic equipment.
Ruggedized Cabinets
The SCHROFF brand of Varistar electronics cabinets has a proven track record of reliable performance under extreme shock and vibration occurrences (seismic cabinet and seismic racks). Varistar is the ideal ruggedized cabinet platform that can be custom designed to meet specific mission-critical requirements.
Featured Products
Configure your Electronics Cabinet?
Combine various standard components to create a 19" rack that satisfies your requirements.