Stainless Steel Drip Shield Kit for Type 4 and 4X Wall-Mount
Hover to magnify image or click to enlarge
Stainless Steel Drip Shield Kit for Type 4 and 4X Wall-Mount
Stainless Steel Drip Shield Kit protects door from dripping water and settling dust. It can be easily installed on Type 4 and 4X Wall-Mount enclosures (excluding quick-release latch models). Attaches quickly and easily to the enclosure with stainless steel screws and furnished sealing washers. Product maintains UL/CSA Type 4, 4X and 12 rating when properly installed on a HOFFMAN enclosure.
Details
Resources
Features
- A tube of sealing compound is supplied with each kit.
Specifications
| Finish | No. 2B |
| Material | Stainless Steel 316L |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.