ProLine G2 Solid Top
Hover to magnify image or click to enlarge
ProLine G2 Solid Top
ProLine G2 Solid tops are used to close the top opening on an enclosure frame.
Details
Resources
Features
- Lifting eyes can be used to attach the solid top, in place of the included hardware
- Seamless polyurethane gasket (UL component recognized) provides a water-tight, dust-tight seal against moisture and contaminants
- Additional support provisions need to be made to support top mount air conditioners or other top mount accessories
- Includes four M12 hex bolts for installation
- Solid Tops are finished with paint over plated surfaces
Specifications
| Thickness | 1.52mm |
| Thickness | 16ga |
| Color | Light Gray |
| Color Code | RAL 7035 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.