Partial Subpanel
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Partial Subpanel
Partial Subpanels have flanges on four sides. Panels can be positioned vertically in 25-mm increments and also can be positioned at any depth in 25-mm increments using the optional grid straps. All necessary mounting hardware is included.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- 12 gauge steel; conductive or white painted finish
- All necessary mounting hardware is included
- Partial Subpanels have flanges on four sides for added strength.
- Panels can be positioned vertically in 25-mm increments, but also can be positioned at any depth in 25-mm increments using depth-mounted grid straps for securing (sold separately)
Specifications
| Thickness | 2.66mm | 
| Thickness | 12ga | 
Approval Agency Certificate
Installation Manual / Instruction Sheet
Sell Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.