Concept Sloped-Top Enclosure Type 4
        
        Hover to magnify image or click to enlarge
      
        Concept Sloped-Top Enclosure Type 4
Concept Sloped Top Enclosures support Lean factory principles and are ideal when the miniaturization of controls calls for smaller control cabinets or for applications requiring the mounting of controls at an ergonomic height when attached to equipment.
Industry Standards
UL 508A Listed; Type 4, 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997
Mounting brackets required to meet UL/CSA external mounting requirement.
NEMA/EEMAC Type 4, 12, 13
IP66
IEC 60529, IP66
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Bonding provision on door and body
 - Panel-mounting studs fit optional Concept panels and other accessories
 - Corner-formed door
 - Simple easy-to-remove and install hinge pins with built-in captivation clip
 - High-torque threadless studs and fasteners on door
 - Illustrated instruction sheet
 - External formed body flange channels away liquids
 - Door opens 210 degrees
 - Seamless foam-in-place gasket
 - Quarter-turn latches
 - Mounting holes in back of body for optional external mounting brackets
 - Larger sizes support 19-in. rack mounting
 - Door alignment device on doors wider than 30-in.
 - Minimum-width body flange provides maximum door opening
 - 20-degree sloped top
 
Specifications
| Color | Light Gray | 
| Material | Mild Steel | 
| Finish | Powder Coated | 
| Color Code | RAL 7035 | 
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.