Adjustable Steel Vented Shelf
Hover to magnify image or click to enlarge
Adjustable Steel Vented Shelf
The Adjustable Steel Vented Shelf is adjustable from front to back in 25-mm increments. It is designed to support networking equipment within an open-frame rack. The shelf mounts to either the front or rear flange of an open-frame rack. The shelf's load rating is 60 lb. (27.2 kg)
Details
Resources
Features
- The Adjustable Steel Vented Shelf is adjustable from front to back in 25-mm increments
- It is designed to support networking equipment within an open-frame rack
- The shelf mounts to either the front or rear flange of an open-frame rack
- The shelf's load rating is 60 lb. (27.2 kg)
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.