nVent ERIFLEX FleXbus Splicing Blocks
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        nVent ERIFLEX FleXbus Splicing Blocks
The nVent ERIFLEX Splicing Blocks are designed for extending FleXbus conductors with a strong, compact design that ensures high short-circuit resistance and easy installation in various positions. They support extensions above 25 meters for 220-960mm² conductors and above 15 meters for 1280-1810mm² conductors. The blocks feature a powder-painted aluminum connector to prevent galvanic corrosion and nonmagnetic stainless steel screws.
The flexible insulated cover provides Class II insulation, resists high temperatures up to 115°C, has an IP55 rating for water and dust protection, and is treated to resist rodent and termite attacks. The blocks comply with IEC 61 439-1 and IEC 60 364 standards and carry CE and UKCA certifications.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                            Video
          
          
        
        
                        
            
        
  
  
                                                
            
       
  
          
                                      
            
       
  
          
                    
      
    
  
        
                                                                                                      
Features
- Strong and compact design for high short-circuit resistance
- High-temperature resistant cover treated against rodent and termite attacks
- Compliance with IEC standards and CE/UKCA certifications
- Multiple connection options: vertical, horizontal, flat position, or on edge
- Durable and reliable performance in various applications
- IP55 water and dust resistance
- UV-resistant material
- Flame-retardant, Low smoke, Halogen-free
Specifications
| Insulation Thickness | 0.12" | 
| Insulation Thickness | 3 mm | 
| Min Installation Temperature | 5°C | 
| Dielectric Strength | 20kV/mm | 
| Min Installation Temperature | 41°F | 
| Material | Thermoplastic Elastomer;Ethylene Propylene Rubber | 
| Complies With | IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364 | 
| Halogen Free Rating | UL® 2885;IEC® 60754-1;IEC® 62821-2 | 
| Low Smoke Rating | UL® 2885;IEC® 61034-2;ISO 5659-2 | 
| IP Rating | IP55 | 
| Rodent & Termite Proof | Tested as per GB/T 34016-2017 & DIN EN 117 | 
| UV Resistance Rating | UL® 2556;UL® 854 | 
| Flammability Rating | UL® 94V-0 | 
| Working Temperature | -50 to 115 °C | 
| Working Temperature | -58 to 239 °F | 
| Insulation Elongation | 500 % Max | 
Brochure
Installation Manual / Instruction Sheet
Technical Handbook
Certifications
        CE, ERIFLEX FleXbus Splicing Block 
      
      
              
          English
        
      
          
      EN IEC 60364, EN IEC 61439
    
      
        IEC 61439-1 Splicing Block
      
      
              
          English,French
        
      
          
      IEC 61439-1
    
      
        IEC 61439-1 Class II Splicing Block
      
      
              
          English,French
        
      
          
      IEC 61439-1 Class II
    
      
        UKCA, ERIFLEX FleXbus 
      
      
              
          English
        
      
          
      EN IEC 61439-1; EN IEC 60364; EN IEC 61914
    
      

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
 
                 
                 
             
             
             
             
             
             
             
             
             
             
             
             
             
            