Skip to main content
Please Select Your Country/Language Preferences

PH41273.jpg image Hover to magnify image or click to enlarge

ESE Tester, I Series

Catalog#: SI-TESTER

The nVent ERICO Early Streamer Emission (ESE) Tester, I Series is designed to rapidly test the integrity of all nVent ERICO System 1000 ESE Terminals, SIXXi models. Easily identifiable, color coded test results are displayed within the self-contained tester operating on a standard 9-volt battery. In case of battery failure, an intermittent signal is displayed to indicated a required battery change—preventing downtime and costly outages. When paired with the nVent ERICO ESE Tester Telescopic Pole, you can reach ESE Air Terminal up to 10m in height.

Read more Read less Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Application images Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy