VersaRack Wall-Mount Open Frame Rack
        
        Hover to magnify image or click to enlarge
      
        VersaRack Wall-Mount Open Frame Rack
VersaRack Wall-Mount Open Frame Rack is used for wall mounting and securing 19-inch rack equipment for Telecommunication Rooms and other locations. The rack provides for either left or right hinging to accommodate a variety of applications. These open frame racks are ideal for high-density cabling application. VersaRack is ideal for IDFs (Intermediate Distribution Frames), remote 19-inch rack equipment, building automation, security and many other applications.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Designed to accommodate all standard 19-inch rack equipment
 - Easy, single-tool assembly reduces installation time and cost
 - Spring-load pivot pins provide for either left or right hinging; pins can be arranged in unlocked or locked position
 - Preassembled for fast, time-saving installation
 - Temporary mounting bracket allows for rapid, single-person wall installation
 - UL double lug ground holes provide easy adherence to local bonding and grounding codes
 - Cable tie down points, sized for up to 1-inch Velcro® straps, provided in horizontal and vertical positions in multiple locations
 - Standard 12- or 24-inch deep offering to accommodate various applications
 - Open design provides for maximum access to cables and equipment
 - Smart packaging with hand-carrying holes allows for easy transportation
 
Specifications
| Color | Jet Black | 
| Material | Mild Steel | 
| Finish | Powder Coated | 
| Color Code | RAL 9005 | 
2D DXF
3D Step
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.