ProLine Containment System Express Adjustable Rack Gap Panel
Hover to magnify image or click to enlarge
ProLine Containment System Express Adjustable Rack Gap Panel
Blocks spaces between racks to contain cold air and prevent exhaust air recirculation.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Attaches magnetically between two racks or other metal surface
- Adjusts to fill in space between racks, from 10- to 60-inch (250 mm to 1500 mm)
- Can easily be removed and reapplied as your computer room needs change
- Express containment system includes magnetic mounting for quick-install
Specifications
| Color | Jet Black |
| Material | Mild Steel |
| Finish | Powder Coated |
| Color Code | RAL 9005 |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.