Keylocking Quarter-Turn Wing Knob
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Keylocking Quarter-Turn Wing Knob
The Keylocking Quarter-Turn Wing Knob locks a variety of wall-mounted enclosures. The Wing Knob includes a gasket, mounting nut and one key with the 333 key code. This Wing Knob should be used with an existing cam for installation; please note the cam is not included with Wing Knob. It can be locked in the open or closed position. This product maintains the cabinet rating Type 4, 12.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- The Keylocking Quarter-Turn Wing Knob locks a variety of wall-mounted enclosures
- The Wing Knob includes a gasket, mounting nut and one key with the 333 key code
- This Wing Knob should be used with an existing cam for installation; please note the cam is not included with Wing Knob
- It can be locked in the open or closed position
- This product maintains the cabinet rating Type 4, 12
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.