Skip to main content
Please Select Your Country/Language Preferences

LJSKB_JuctionSpliceKit, LJSKG, LJSKB, LJSK, LJSKW Hover to magnify image or click to enlarge

Junction Splice Kit (cULus), 1.72x2.44x2.44, Black, Steel

Catalog#: LJSKB

The Cable Runway Junction Splice Kit connects two straight ladder rack sections at a 90-degree angle on the same plane. Each kit connects one section to another. The kit includes brackets and mounting hardware that connect the ends of one section to the sides of another ladder rack.
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
Resources CAD
Additional Product Details

Additional Product Details

Bulletin Number

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us