Skip to main content
Please Select Your Country/Language Preferences

side panel Hover to magnify image or click to enlarge

EuropacPRO Side Panel for Stainless Steel Gasket, Type H, Heavy

Side Panel, Type H, without handle holes, tox welded to the 19" bracket for stainless steel gasket.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Material Aluminum
Finish Passivated; Anodized
Product Family EuropacPRO
Product Type Side Panel
Works With Subracks
Type Type H
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.