Front Panel 1 U, Horizontal Rail Mounting
        
        Hover to magnify image or click to enlarge
      
        Front Panel 1 U, Horizontal Rail Mounting
The 1 U front panel enables a user to cover the 1 U section in a 4 U PropacPRO case, RatiopacPRO 5 U (1-3-1) and EuropacPRO 4 U. The panel will be assembled to the threaded inserts of the horizontal rails.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                                                          Resources
          
          
        
        
                                                                                                                                                                                                                              
Features
- Mounts on horizontal rails (upper, lower)
 
Specifications
| Material | Aluminum | 
| Finish | Anodized; Passivated | 
| Product Family | RatiopacPRO; PropacPRO; EuropacPRO | 
| Accessory Type | Front panel | 
| Product Type | Front Panel | 
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.