Plain Full Cover Plate, UFCP


Plain Full Cover Plate, UFCP
This polyester front cover is plain and can be machined easily. Electrical connections and cables are protected, which means field operations can be carried out in a safe manner.
Details
Benefits
Resources
Accessories
Features
- Description: Plain front cover plate to protect the equipment mounted in the enclosure. Distance between UFCP and enclosure door: 39 mm; 49 mm for UCP750 and above. Reversible mounting position, to increase the distance between UFCP and enclosure door by 30 mm. The cover plate can be hinged using the UHS accessory, allowing the user to gain access to components and/or cable management without having to remove the cover plate.
- Material: Polyester.
- Finish: RAL 7035.
- Delivery: Cover plate, supporting brackets, one quarter turn fasteners and mounting accessories.
Specifications
Color | Light Gray |
Material | Polyester |
Color Code | RAL 7035 |
Finish | Smooth |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.