The improved nVent CADDY Cat HP J-Hook System is the most advanced, non-continuous pathway support solution for today’s high-performance cabling systems. Highly engineered features help ensure a fast, easy, and safe installation that complies with industry codes and standards for high-performance cables.
The nVent CADDY Cat HP System is an ideal compliment to using nVent CADDY WBT Performance Cable Tray, ladder rack, or similar continuous supports. It provides total installed cost benefits compared to other product solutions. This versatile system accommodates a wide range of attachment methods and is available as individual J-Hooks, pre-built nVent CADDY Cat HP assemblies and multi-tiered trees, as well as interchangeable nVent CADDY Cat HP components. The nVent CADDY Cat HP J-Hook System provides the perfect combination of performance, time savings and versatility required by today’s datacom and electrical contractors.
Features
- Versa-Mount Technology: Innovative attachment design provides multiple structural and installation methods for wall, ceiling, and threaded rod mounting applications
- Provides optimal support for high-performance data cable—including category cable, Power over Ethernet (PoE), and fiber optic
- Industry-leading bend radius designed to protect high-performance data installations
- Provides superior fill capacity and load rating
- Offers a variety of attachment methods
- Complies with EN 50174-2
- Meets ISO®/IEC 14763-2, ANSI®/TIA 568 and ANSI®/TIA 569
- Meets ISO®/IEC 14763-2, ANSI®/TIA 568 and ANSI®/TIA 569
Filter applied: 1
Products | 6 results (10 items)

Improved nVent CADDY Cat HP J-Hook Mod Clip with C Purlin Clip

Improved nVent CADDY Cat HP J-Hook Mod Clip with Rod/Wire Clip

Improved nVent CADDY Cat HP J-Hook Mod Clip with Pedestal Clamp

Improved nVent CADDY Cat HP J-Hook

Improved nVent CADDY Cat HP J-Hook Mod Clip with BC Beam Clamp