MultipacPRO Cover Plate for Euroboards Horizontal Mounting


MultipacPRO Cover Plate for Euroboards Horizontal Mounting
Cover plate with drilled holes for horizontal mounting of euroboards (EN 60603).
Details
Resources
Features
- Cover plate with drilled holes for horizontal mounting of euroboards (EN 60603)
- Cover plates can be used as either top or base plates; inserted into base structure
Specifications
Material | Aluminum |
Finish | Anodized |
Works With | Chassis |
Product Type | Cover Plate |
Product Family | MultipacPRO |
Type | Perforated |
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.