Expanded nVent MCS enclosure range gives customers more customization options
nVent HOFFMAN has added new sizes to its range of MCS mild steel single door modular floor standing enclosures while standardizing 1,000 mm depth across the portfolio. The result is easier customization for customers and easier optimization of factories for industrial manufacturers.
Reflecting the brand’s ethos of easy engineering and assembly, the new models allow users to engineer and build almost any indoor configuration using standard enclosures, eliminating the need to manufacture costly, one-off versions.
Every MCS model comes equipped with nVent HOFFMAN innovations such as click-in technology, a new locking system and reliable protection rating design. In addition, profiles in the design eliminate the need for dedicated accessories, reducing engineering effort and cost.
Key benefits of the expanded MCS range include:
- Wider range of dimensions as standard
 - Reduced assembly time
 - Full compatibility with accessories
 - Removability of all panels
 - UL-certified