Mounting Profiles For SHT, SHTP, 40x15x554mm, Zinc Plated, Mild Steel
Hover to magnify image or click to enlarge
Mounting Profiles For SHT, SHTP, 40x15x554mm, Zinc Plated, Mild Steel
Catalog#: SHTP600
These steel profiles allow for mounting of a telescopic shelf at a partial depth.
Details
Benefits
Resources
CAD
Accessories
Distributors In Your Area
Features
- Description: Profiles for partial and full depth mounting of the telescopic shelf SHT. Makes possible to mount a 600 mm deep SHT in a 800 mm deep enclosure. Fixed directly to the enclosure's frame. Fully adjustable in height in steps of 12.5 mm.
- Material: 1.5 mm zinc plated steel.
- Pack quantity: 2 profiles with mounting accessories.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Installation Manual / Instruction Sheet
CAD Generation
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.