Skip to main content
Please Select Your Country/Language Preferences

Compact Aluminium Floor Standing Outdoor Enclosure, EKOM

The aluminium double wall compact floor standing enclosure range, EKOM, with IP 66 protection degree for outdoor use, is available off the shelf in many different sizes. Components inside the enclosure are well protected through the high protection degree, but also by anti-vandalism features and high thermal management efficiency. These factors all contribute to eliminate the risk for component failure, and with that unnecessary downtime.

Read more Read less

Industry Standards

cULus UL Listed

CE, UK CA, UL, EAC

IP Declaration of Compliance

Read more Read less Print This Page
Details

Features

Specifications

Thickness (T) 0.08in
Thickness (T) 2mm
Material Aluminum
Color Light Gray
Finish Powder Coated
Color Code RAL 7035
Data Copied
Metric   |   Imperial

Diagrams

Benefits
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.