CleanTray 90-Degree Elbow Top Cover Sloped Outward without Tabs
Hover to magnify image or click to enlarge
CleanTray 90-Degree Elbow Top Cover Sloped Outward without Tabs
Clean Tray 90-Degree Elbows are used for right-angle installations. The Clean Tray stainless steel system is designed to protect rated cabling in applications that require frequent washdown.
Details
Resources
Features
- Clean Tray 90-Degree Elbows are used for right-angle installations
- The Clean Tray stainless steel system is designed to protect rated cabling in applications that require frequent washdown
Specifications
| Finish | Brushed #3 |
| Material | Stainless Steel 304 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.