Ground Mat
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Ground Mat
Prefabricated ground mats, made of wire mesh, are ideal for systems designed for safety purposes to protect operators against “touch potentials" at manually operated disconnect switches.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
  
    
      
  
  
      
    
              
            
        
      
    
              
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Silver brazed joints (35% silver alloy brazing material) provide strength to resist separation during installation and bear the traffic of heavy vehicles
- Conductor spacing available in standard configurations
- Option to add center wire into the mat configuration is available
- Ground mats are laid flat onto pallets for shipping
Specifications
| Net Weight (kg) per Standard Mat | ||||||||||
| Grid Spacing | ||||||||||
| 51 x 51 mm | 102 x 102 mm | 152 x 152 mm | 203 x 203 mm | 305 x 305 mm | ||||||
| Conductor Size | Standard Mat Size (square meters) | |||||||||
| 1.2 x 1.2 | 1.2 x 1.8 | 1.2 x 1.2 | 1.2 x 1.8 | 1.2 x 1.2 | 1.2 x 1.8 | 1.2 x 1.2 | 1.2 x 1.8 | 1.2 x 1.2 | 1.2 x 1.8 | |
| #6 Copper-Clad Steel Wire | 6.62 kg | 9.84 kg | 3.45 kg | 5.08 kg | 2.40 kg | 3.49 kg | 1.86 kg | 2.72 kg | 1.32 kg | 1.91 kg | 
| #8 Copper-Clad Steel Wire | 4.17 kg | 6.21 kg | 2.18 kg | 3.22 kg | 1.50 kg | 2.22 kg | 1.18 kg | 1.72 kg | 0.86 kg | 1.22 kg | 
| Weights are for copper-clad steel wire. Add 10% for approximate weight of solid copper wire. | ||||||||||
| Mats are palletized for shipment. Add 22.67 kg per pallet for gross weight. Maximum of 100 mats per pallet. | ||||||||||
| MT-2-C-72-B-96-A-96 | ||
| MT | Mat Designation | |
| 2 | Center Wire | 1: None 2: Mat Length 3: CWO - Both ends 4: CWO - One end | 
| C | Mesh Size (inch x inch) | A: 2" X 2" B: 4" X 4" C: 6" X 6" D: 8" X 8" E: 10 X 10 F: 12 X 12 G: 18 X 18 | 
| 72 | Width (inches max) | |
| B | Wire | A: 4 Copper B: 6 Copper C: 6-30% CW D: 6-40% CW E: 8 Copper F: 8-30% CW G: 8-40% CW H: 10 Copper J: 10-30% CW K: 10-40% CW | 
| 96 | Length (inches max) | |
| A | Center Wire Type | A: None B: 5/16" Rod (1/0" Solid) C: 3/8" Rod (2/0" Solid) D: 7/16" Rod (4/0" Solid) E: 1/2" Rod (250 kcmil) F: 1/0 Concentric G: 2/0 Concentric H: 4/0 Concentric J: 250 Concentric K: 300 Concentric L: 350 Concentric M: 500 Concentric N: #2 Solid | 
| 96* | CWO (inches max) | |
* Empty if none
Brochure
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.