Varistar CP EMC Cabinet, IP 55
Hover to magnify image or click to enlarge
Varistar CP EMC Cabinet, IP 55
Varistar: Highly versatile, robust welded steel frame electronics cabinet with a wide range of available features including protection against dust and water (IP 20 and IP 55), cooling options from fans to 40kW air-to-water chillers, shock, vibration and seismic resistance up to NEBS GR-63-CORE Bellcore zone 4 and industry leading radio-frequency/electromagnetic (RFI / EMI) shielding of 60 dB at 1 GHz, 40 dB at 3 GHz (tested to IEC 61587-3).
Details
Resources
Features
- Shielding 60 dB at 1 GHz, 40 dB at 3 GHz (tested to IEC 61587‐3)
- Shielding 30 dB at 18 GHz, (tested to EN 61000-5-7) with EN45545 gaskets
- Type of protection IP 55
- Static load‐carrying capacity 1600 kg
- Doors with 4‐point locking and screw‐fixed side panels
- Side and rear panels can be installed by one person
Specifications
| Static Load | 1600kg |
| Product Type | Cabinet |
| Protection Rating | IP55 |
| Cladding Color Code | RAL 7021 |
| Frame Material | Steel |
Installation Manual / Instruction Sheet
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.