PIU With Type 2 Extraction Handle
Filter by
Filter applied:
				1
Clear filters
- Product Type
- Type
- Handle Type
- Mounting
- EMC Shielding
- EMC Gasket Type
- Material
- Front Finish
- Rear Finish
- Treated Edges
- Rack Height
- Height
- Rack Width
- Width
- Complies With
Filter applied: 1
Products | 2 results (24 items)

Plug-In Unit Kit With Extraction Handle Type 2, Shielded, Grey
          Plug-in unit, with extraction handle type 2 and U-shaped front panel. The grey handle is assembled on the front panel.
        

Plug-In Unit Kit With Extraction Handle Type 2, Unshielded, Grey
          Plug-in unit, with extraction handle type 2 and flat front panel. The grey handle is assembled on the front panel.