ProAir Air Conditioner
Hover to magnify image or click to enlarge
ProAir Air Conditioner
The ProAir Harsh Environment Air Conditioner protects components exposed in corrosive environments on the ambient side of the air conditioner. The unit has few fasteners and a hinged door for quick service and maintenance access. The smooth surface and optional hood provides protection from splashed water.
Details
Resources
Features
- Easy maintenance: hinged front cover allows quick access to all components; condenser coil can be cleaned while unit is still mounted to the cabinet
- Smooth surface with minimal use of visible fasteners
- Cleanable reusable aluminum mesh filter protects coils for maximum cooling performance
- R134a or R407c refrigerant
- Models for 115, 230 and 460 single phase VAC power input
- Operating temperature range from -40 F/-40 C to 131 F/55 C (with optional low-ambient package)
- Reliable mechanical thermostat located behind the filter of the unit
- Robust reciprocating compressor
- Low-carbon mild-steel sheet-metal cover for rugged factory and outdoor environments
- High-performance fans and blowers designed for densely packed enclosures
- Easy-mount flanges for simple installation
- Every unit functionally tested before shipping
- Standard Indoor Air Conditioner models also include Electro-Mechanical Thermostat and Surge Suppressor
- Mounting hardware, gaskets and user manual furnished with the unit
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.