Modular Double Door Combinable, NCD
Hover to magnify image or click to enlarge
Modular Double Door Combinable, NCD
Details
Resources
Features
- Mild steel double door combinable floor standing enclosure, with a IP 55 protection degree
- A flexible solution that allows customers to create enclosure configurations made up of smaller individual enclosures
- The space required immediately in front of the enclosure is reduced due to the width of each enclosure door being half that of the enclosure
- This also results in the door's loading capacity being higher, as it is split over two doors
- The installed components inside the enclosure will be safe and secure due to the high protection degree
- Large enclosure configurations can be created and installed in areas where there is limited access space
- The enclosure's doors can support heavy loads, such as, cooling units, due to its increased loading capability
- This would provide space for the enclosure doors to support heavier components or equipment such as a cooling unit
- Component failure and unnecessary downtime is avoided as water and dust are prevented from entering the enclosure
- Mild steel side panels, SPM-NCS, need to be ordered separately, to close individual enclosures and enclosure assembly's, to ensure the stated protection degree is achieved
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.