Side Plinths, PS, 198x558x27mm, Zinc Plated, Mild Steel


Side Plinths, PS, 198x558x27mm, Zinc Plated, Mild Steel
Catalog#: PS2060
The extra space created by the plinth is closed off by using these panels in order to restrict access to this area.
Details
Benefits
Resources
CAD
Video
Accessories
Distributors In Your Area
Features
- Description: Side panels to cover the openings in the sides of the PF/PV plinths. Double folded panels for maximum strength. Compatible with combinable and semi-compact enclosure ranges.
- Material: 1.5 mm steel plate.
- Finish: RAL 7022 structured powder coating.
- Pack quantity: 2 panels. Mounting accessories included with PF/PV.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Installation Manual / Instruction Sheet
CAD Generation

Mandatory
Below is a list of authorized distributors who currently have this item in stock:
Distributor | Quantity | Date in Stock |
---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.