Ventilated Bottom Plate, CVB, 23x800x600mm, Galvanized, Mild steel


Ventilated Bottom Plate, CVB, 23x800x600mm, Galvanized, Mild steel
Catalog#: CVB0806
Can be used in combination with a ventilated plinth PV. 33% ventilated.
Details
Benefits
Resources
CAD
Accessories
Distributors In Your Area
Features
- Description: Can be used in combination with a ventilated plinth PV. 33% ventilated.
- Material: 1.5 mm perforated zinc plated steel.
- Pack quantity: 3 pieces, 4 pieces for D>600mm, with mounting material.
- Mounting requirements: Use in combination with ventilated plinths PV.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Data Sheet
Installation Manual / Instruction Sheet
CAD Generation
Below is a list of authorized distributors who currently have this item in stock:
Distributor | Quantity | Date in Stock |
---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.