Configured MI Wiring Unit
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Configured MI Wiring Unit
nVent PYROTENAX mineral insulated (MI) wiring units offer superior fire resistance under hydrocarbon and cellulosic fire conditions. Rated for hazardous and non hazardous environments. The technology is recognized for the ability to prevent migration of gas through the cable to potential ignition sources which can cause explosions. Suitable for applications with high continuous exposures detrimental to polymeric cable insulation materials. Factory terminated units providing enhanced reliability in critical applications.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Wiring cable units for critical circuits and life safety applications
- Factory terminations enabling increased productivity for field labour
- Fast installation: factory-terminated and fully tested, eliminating field termination and risk of rework
- Reliable during long life: 30 year product warranty available
- Various cable families affording different fire protection levels
- Configured wiring units tailored to application demands
- Approved for hazardous locations
Specifications
Engineering Specification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.