ProLine Simplification Plan
PROLINE TO BE PHASED OUT
To make it easier and more convenient for customers to identify and select the protection solutions they need, we are streamlining our portfolio to modular floor-standing enclosures, wall-mounted enclosures, and terminal boxes. We will be phasing out the ProLine enclosure range as of:
The highly recommended substitutes for each of these ranges in our global product portfolio are as follows:
- The MCS-MCD modular floor-standing enclosures to substitute the ProLine range.
During the interim transition period, we will work closely with customers to provide support. Below you will find more details.
| PRODUCT | RANGES TO BE PHASED OUT | SUBSTITUTED BY | 
|---|---|---|
| Modular Enclosures | ProLine Modular Enclosure 
 | Modular MCS-MCD 
 
 | 
WHEN AND HOW WILL PROLINE BE PHASED OUT?
The ProLine range will be phased out for all markets as follows:
| Action | Deadline | 
|---|---|
| No more quotes or SPAs | January 1, 2023 | 
| Stop taking orders | June 1, 2023 | 
| ProLine Obsoleted | December 1, 2023 | 
Please note:
- Products will be delivered after phasing out deadline only if stock remains available.
- Ongoing projects for customized ProLine products will be reviewed with customers to assess and define the transition timeline and conditions.
- nVent Hoffman will support projects with high complexity by assigning dedicated engineering resources. For further details, please contact your Sales Representative.
ARE THERE DIMENSION, DESIGN OR OTHER DIFFERENCES BETWEEN THE PRODUCTS BEING PHASED OUT AND THEIR SUBSTITUTES?
Yes, there are slight differences between some of the models and their substitutes. The main differences are listed below.
Modular Floor-Standing Enclosures
ProLine versus MCS (single door) and MCD (double door)
Enclosure Fixation
| ProLine | MCS-MCD | 
|---|---|
| Corner piece fixation: 40.5 mm from the front/rear 20.5 mm from the side | Corner piece fixation: 34.5 mm from the front/rear 34.5 mm from the side | 
| Floor fixation: 40 mm from the front/rear 57 mm from the side | Floor fixation: 62.5 mm from the front/rear 62.5 mm from the side | 
Mounting Plate Dimensions
| ProLine | MCS-MCD | 
|---|---|
| Useful height: Nominal height – 106 mm | Useful height: Nominal height – 115 mm | 
| Useful width: Nominal width – 106 mm | Useful width: Nominal width – 70 mm | 
Locking System
| ProLine | MCS-MCD | 
|---|---|
| Lock cover in single door, and handle in double door | Lock cover in single and double door, handle available as an accessory | 
| 3 locking points | 4 locking points | 
Lifting Eyebolts
| ProLine | MCS-MCD | 
|---|---|
| Included | Available as an accessory | 
Load Rating
| ProLine (lb/kg) | MCS-MCD (lb/kg) | 
|---|---|
| Frame: 3000/1361 | Frame: 3057/1386 Safety Factor: 1.25 | 
| Mounting Plate: 1200/544 | Mounting Plate: 1349/612 Safety Factor: 1.25 | 
| Door: 150/68 | Door: 202/92 Safety Factor: 1.25 | 
| Rear Panel: 150/68 | Rear panel: 202/92 Safety factor: 1.25 | 
| Side Panel: 300/136 | Side panel: 220/100 Safety factor: 1.25 | 
| Bottom Plates: 125/57 | Bottom Plates: 200/90 Safety factor: 1.25 | 
Note: MCS-MCD loading capacity has been tested in order to fulfill with European market specifications, however, it does not mean that the values from above table are the highest.
FAQs
Standard and Customized enclosures
Question
Does nVent HOFFMAN guarantee that I will be able to order standard ProLine enclosures?
Can I order customized solutions for the ranges that are substituting ProLine?
Answer
Although ProLine stock will be reduced gradually before discontinuing ProLine, nVent HOFFMAN will continue to manufacture enclosures until the last manufacturing date.
Yes, nVent HOFFMAN will continue offering customized enclosures to meet the unique requirements of each individual customer, including special dimensions, custom colors, transparent windows, ventilation louvers, welded studs, increased corrosion resistance, holes, threading, and more.
Others
Question
Do the substitute ranges of enclosures give the same protection ratings as ProLine enclosures?
Who can I contact for more information?
Answer
Yes, the substitutes achieve same and greater IP rating according to IEC 60529, and higher NEMA TYPE rating.
Do not hesitate to contact your nearest nVent HOFFMAN sales representative, should you have any questions or comments.