Rail Head Track Circuit Dual Shunt, T-Handle


Rail Head Track Circuit Dual Shunt, T-Handle
Details
Application images
Resources
Video
Features
- One easy-to-carry assembly that can be used on most common rail types
- Two shunts in one assembliy: “Hard" zero ohm and 0.06 ohm
- No resistor to fail: Product is pre-engineered to provide permanent 0.06 ohm shunting
- Tested to assure reliability of 0.06 ohm shunt
- Orange insulation for high visibility
- Cable welded to terminal clamp
- Hardened contact points on clamps bite through rust and scale
- Unique design assures positive contact and firm grip
- T-shaped handle allows quick and easy tightening by hand
Specifications
Material | Cadmium Bronze;Steel;Polyvinylchloride |
Color | Orange |
Brochure

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.