Varistar CP Seismic Base/Plinth, 103H 800W 600D
Hover to magnify image or click to enlarge
Varistar CP Seismic Base/Plinth, 103H 800W 600D
Catalog#: 21630-115
A plinth allows functional storage of excess cable assemblies and protects the bottom part of the cabinet against rodents.
Details
Resources
Additional Product Details
Features
- 2 support profiles, St, 10 mm, side
- Seismic dynamic load-carrying capacity 500 kg
- Height 103 mm
- 2 covers, St, 10 mm, front and rear
- Conforms to NEBS, Earthquake secure (up) to Bellcore Zone 4, tested with 500 KGs, Mounting holes for fitting of base
- Access possible from front and rear
Specifications
PRODUCT ATTRIBUTES
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
| Item | Description | Quantity | |
|---|---|---|---|
| 1 | Support, St profile, 10 mm, RAL 7021 for right and left | 2 | |
| 2 | Covers, St, 10 mm, RAL 7021; for front and rear | 2 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.