Shelf 19-Inch, VSF, 19x468x468mm, Light Gray, Mild Steel
Hover to magnify image or click to enlarge
Shelf 19-Inch, VSF, 19x468x468mm, Light Gray, Mild Steel
Catalog#: VSF1470
This shelf can be adjusted in height and provides further mounting possibilities with a higher loading capacity. It also has ventilation openings to ensure for proper air circulation within the enclosure.
Details
Benefits
Resources
CAD
Accessories
Distributors In Your Area
Features
- Description: Maximum loading capacity when mounted directly onto the 19” profiles, front and rear. Ventilation openings.
- Material: 1.5 mm steel.
- Finish: RAL 7035.
- Pack quantity: 1 shelf with mounting material.
- Maximum load capacity: 1200 N
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Installation Manual / Instruction Sheet
CAD Generation
Mandatory
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.