Skip to main content

Please Select Your Country/Language Preferences

20630193.236.tif image Hover to magnify image or click to enlarge

Varistar CP Mobile Frame

Varistar welded steel frame for static load requirments. For 19", ETSI or mounting plate integration. For mobile applications.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Dynamic Load 1000kg
Static Load 1600kg
Product Type Cabinet/Rack Frame
Material Steel
Data Copied
Metric   |   Imperial
Resources CAD
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us