eHandle
Hover to magnify image or click to enlarge
eHandle
The security access control eHandle is an intelligent electromechanical locking system for server and networking cabinets. The eHandle seamlessly integrates with the network controller and RackPower iPDUs to serve as a hub for access control and environmental monitoring.
Details
Resources
Features
- Security Access Control Handle for nVent SCHROFF RackPower iPDU's
- Single or dual authentication
- Triple embedded proximity card reader supporting MIFARE Classic 4k - UID, MIFARE Plus 2k - UID, MIRFARE DESFire 4k - UID, HIS iClass - UID, HID 125 kHz prox - CSN and EM125 kHz Prox - CSN
- Remote lock/unlock and remote monitoring
- Local lock status indicator with multi-color LED indicator
- Dual sided visible LED alarm beacons to indicate power, environmental, or security alarm status for the rack
- User customizable key lock for manual over-ride
- Embedded humidity sensor and additional environmental sensor port
- Local data storage of 200 user credentials and 500 local events
- Customizable alarm, LED status, and access configuration settings
Specifications
Brochure
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.