CassettePRO with Hood CassettePRO with Hood Select FiltersCloseApply Filter byFilter applied: 1Clear filtersCollapse allExpand all Product Type Assembly Kit (1) Front Panel (28) Guide Rail (1) Handle (29) Hardware Kit (6) Mounting Kit (3) Multipurpose Tool (2) Screw (2) Shielding Kit (37) Side Panel (48) View All View Less Product Family CassettePRO (1) CompacPRO (1) EuropacPRO (38) Frame Type Plug-In Unit (37) Interscale (1) MultipacPRO (1) PropacPRO (38) RatiopacPRO (30) RatiopacPRO AIR (38) View All View Less Type Assembly Tool (2) Board Fixing, Slot 1 (2) Board Fixing, Slot 2 (2) Countersunk Screw (1) Flathead Screw (1) Frame Type Plug-In Unit (1) Mounting Kit (1) Perforated (24) Solid (24) Static (29) View All View Less Handle Type Trapezoid, Static (29) Works With Cases (39) Cassettes (10) Chassis (1) Frame Type Plug-In Unit (50) Front Panels (66) Subracks (38) Systems (1) View All View Less Rack Height 2U (5) 3U (22) 4U (5) 5U (5) 6U (23) 9U (6) View All View Less Apply Package Quantity 1 (108) 5 (1) 10 (30) 100 (18) Material Aluminum (76) Polycarbonate (15) Stainless Steel (21) Steel (5) Polyamide (2) Polyphenylene Ether (15) Thermoplastic Elastomer (17) Zinc Alloy (7) View All View Less Color Black (14) Grey (3) Light Grey (12) Red (1) Rack Width 3HP (2) 4HP (2) 5HP (2) 6HP (2) 7HP (2) 8HP (6) 9HP (2) 10HP (11) 12HP (6) 14HP (6) 21HP (6) 28HP (6) 40HP (2) 42HP (6) 61HP (1) 100HP (2) View All View Less Apply Color Code RAL 7035 (12) Depth 1.62mm (10) 2.22mm (6) 2.5mm (28) 13.5mm (1) 14mm (10) 16.3mm (2) 167mm (24) 227mm (24) View All View Less Apply Thread Size M3 (2) Front Finish Anodized (28) Length 6mm (1) 20mm (1) View All View Less Apply Width 3.8mm (6) 4.97mm (6) 9.8mm (1) 13.8mm (2) 18.9mm (2) 24mm (2) 29mm (2) 34.1mm (2) 39.2mm (2) 40.3mm (4) 44.3mm (2) 49.4mm (2) 50.46mm (4) 59.6mm (2) 60.62mm (4) 69.7mm (2) 70.78mm (4) 105.2mm (2) 106.34mm (4) 140.8mm (2) 141.9mm (4) 201.8mm (2) 212mm (2) 213.02mm (3) 213.03mm (1) 308.5mm (1) View All View Less Apply Groove Width 2 (1) Rear Finish Conductive (28) Treated Edges No (28) Finish Anodized (28) Nickel Plated (2) Zinc Plated (3) Height 5.8mm (1) 15.4mm (12) 52mm (3) 97mm (5) 128.4mm (13) 142mm (1) 232mm (3) 261.75mm (15) 365.5mm (2) View All View Less Apply Complies With EN 45545-2, R22-R24, HL3 (29) IEC 60297-3-101 (29) Filter1Filter applied: 1Category: CassettePRO with HoodView All Filters (1) SubcategoriesFront PanelsDetailsEMC GasketsDetailsHandlesDetailsHoodDetailsOther ComponentsDetails