Skip to main content
Please Select Your Country/Language Preferences

A10000563 Hover to magnify image or click to enlarge

WinterGard Roof Clip

nVent RAYCHEM WinterGard H913 and H914 are roof clip bracket kits that are used to secure WinterGard Wet heating cables to roofs and gutters. The clips may be attached with mechanical fasteners (screws or nails) on shake roofs or using adhesive on metal, slate or composite roofing. The H913 and H914 kits are approved for use with UL Listed and CSA Certified WinterGard Wet heating cable systems or FrostGuard pre-terminated heating cables. The H913 includes 10 roof clips and the H914 includes 50 roof clips.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Height 0.76 in
Width 1.5 in
Length 2.1 in
Width 38 mm
Length 53.3 mm
Material Anodized Aluminum
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing