Skip to main content
Please Select Your Country/Language Preferences

Print
MCS Photo

IEC Enclosure Portfolio Expansion

nVent has completed another product expansion of the IEC enclosure portfolio with the addition of 1000 mm depth enclosures. The following new catalog numbers for mild steel modular enclosures with an IP55 protection degree, as well as their related accessories, are now available as a standard product.

 

Catalog NumberBulletinDescriptionDims (mm)
MCS200810R5FC1Single Door, Modular Enclosure2000 x 800 x 1000
MCD200810R5FC1Double Door, Modular Enclosure2000 x 800 x 1000
MCS220810R5FC1Single Door, Modular Enclosure2200 x 800 x 1000
MCD220810R5FC1Double Door, Modular Enclosure2200 x 800 x 1000
MCS200810PER5FC1Single Door, Modular Enclosure, panel less2000 x 800 x 1000
MCD200810PER5FC1Double Door, Modular Enclosure, panel less2000 x 800 x 1000
MCS220810PER5FC1Single Door, Modular Enclosure, panel less2200 x 800 x 1000
MCS220810PER5FC1Double Door, Modular Enclosure, panel less2200 x 800 x 1000
SPM2010R5FCYSide Cover2000 x 1000
SPM2210R5FCYSide Cover2200 x 1000
PS1100FCYPlinth Side, 100mm tall100 x 1000
PS2100FCYPlinth Side, 200mm tall200 x 1000
CCR0810R5FCYTop Cover800 x 1000
CBP0810FCYBottom Plates800 x 1000
CBPK10FCYBottom Plate Hardware KitN/A

 

For further information, please reference:

https://www.nvent.com/en-us/hoffman/products/modular-double-door-mcd
https://www.nvent.com/en-us/hoffman/products/modular-single-door-mcs