Skip to main content
Please Select Your Country/Language Preferences

P2KXD2046_ProlineG2Sequestr; P2KXD2046; PROLINE; EXTERNAL DISCONNECT; PHOTO RENDERINGL; CAD RENDERING Hover to magnify image or click to enlarge

ProLine G2 Sequestr External Disconnect Type 12

The ProLine G2 Sequestr External Disconnect helps mitigate arc flash occurrences when working on interior components by isolating incoming power from the main enclosure. The disconnect switch and fuse block/circuit breaker are mounted in the external enclosure, with terminal connections to bring power to the main enclosure. The ProLine G2 version of Sequestr functions in an analogous sense to nVent HOFFMAN’s namesake Sequestr product, but is designed and manufactured on a full-height ProLine G2 frame to seamlessly integrate.

Read more Read less

Industry Standards

UL 508A Listed 508; Type 12; File Number E61997

cUL Listed per CSA C22.2 No. 94; Type 3R, 12; File No. E61997

NEMA/EEMAC Type 12

CSA File Number 42186; Type 12

VDE IP55

IEC 60529, IP55

Read more Read less Print This Page
Details

Features

Specifications

Color Light Gray
Material Mild Steel
Finish Powder Coated
Color Code RAL 7035
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.