Hover to magnify image or click to enlarge
Hazloc Cable Glands for Armored Cable (Ex d/e/tb)
Hazloc cable glands provide strain relief, sealing and secure entry of cables into enclosures or electrical equipment in hazardous areas. Suitable for Zone 1, 2, 21 or 22 with ATEX and IEC certifications, these cable glands are reliable to protect critical processes and people where explosive gas and dust may be present. Available in various materials, thread types and sizes, our hazloc cable glands are designed to be used in many applications and under extreme environments.
Industry Standards
II2GD Ex d IIC Gb, Ex e IIC Gb, Ex tb IIIC Db IP66/68
Approved to Test Standards: IEC/EN 60079-0, IEC/EN 60079-1, IEC/
EN 60079-7, IEC/EN 60079-31, UL2225, CAN/CSA-C22.2 No.60079-
0, CAN/CSA-C22.2 No.60079-7, CAN/CSA-C22.2 No.60079-31
Ingress Protection: IP66/68 (EN60529)
Certificate No.: CESI 13 ATEX 033X / IECEx CES 13.0013X. Suitable
for use in:
Zone 1 and 2, Gas Group IIC
Zone 21 and 22, Dust Group IIIC
UL Listing No: E474828. Suitable for use in:
Class I, Zone 1, AEx e IIC
Class I, Zone 2, AEx e IIC
Zone 22, AEX tc IIIC
Other Approvals:
EAC, INMETRO, DNV-GL
Features
- Suitable for SWA (steel wire armored), AWA (aluminum wire armored), SWB (steel wire braid), STA (steel tape armored), & shielded cable in flameproof (ex d), increased safety (ex e) and dust (ex tb) applications
- Allow for double sealing of cable and jacket with upper and lower seals
- The swivel retainer and grounding cone are adhered to the gland body by the o-rings to prevent any loose parts; to remove, simply pull these components slightly to detach
- All metric thread cable glands are packaged as kits and includes a chloroprene washer, locknut and earthtag
- All NPT thread cable glands are packaged as kits. Each kit includes a locknut and earthtag (except for NPT 3/8-in. cable glands which do not include locknut and earthtag)
- Available in Metric (M) and NPT (N) thread type
- Operating temperature from -40 C to 100 C with chloroprene seal and -60 C to 130 C with silicon seal
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.