Skip to main content
Please Select Your Country/Language Preferences

Boxes_Single Product Photo Hover to magnify image or click to enlarge

GL66 Stainless Steel Terminal Box 1/4 Turn Latch Type 4x

With streamlined styling and an attractive finish, these enclosures are an excellent option when style and function are key. Manufactured in Type 304 stainless steel, these enclosures are ideal for indoor or outdoor applications which require corrosion protection from chemicals and water. The enclosures contain an external body flange to prevent contaminants from entering the enclosure; a strong door with removable hinges; a conductive panel and quarter-turn latch with 3mm double-bit insert for a secure closure.

Read more Read less

Industry Standards

UL 508A Listed; Type 3, 4, 4X, 12; File No. E61997

cUL Listed per CSA C22.2 No. 94; Type 3, 4, 4X, 12; File No. E61997

Mounting brackets required to meet UL/CSA external mounting requirements.

NEMA/EEMAC Type 4, 4X, 12

CSA, File No. 42186: Type 4, 4X, 12

IEC 60529, IP66

Read more Read less Print This Page
Details

Features

Specifications

Finish Brushed #3
Material Stainless Steel 304
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.