LED Puck Light, 2.25x3.75x1.38, Black, Plastic
        
        Hover to magnify image or click to enlarge
      
        LED Puck Light, 2.25x3.75x1.38, Black, Plastic
Catalog#: LEDPUCK
              The LED Puck Light is ideal for remote and darkened applications. This versatile light provides mounting flexibility; it can be magnetically attached to flat steel surfaces or can be hung with a swivel hook. It can be used as a three-LED flashlight or as a Chip on Board (COB) work light. An on/off switch is incorporated in the light.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
                
        
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
      
    
              
              
        
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
                        
  
  
      
    
  
        
                                                                                                                                                                                                
Features
- 120 lumen
 - Three AAA batteries are included
 - Operating temperature 40 F to 120 F (4 C to 48 C)
 
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
CAD Generation
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.