Hover to magnify image or click to enlarge
Medium, Internal Disconnect Shield, 22x12x6.5in, Safety Orange, Steel
The internal disconnect shield helps reduce the risk of electric shock and arc flash by providing a method to barrier the disconnect switch inside the main enclosure, which minimizes incidental contact or exposure to the line side lugs. Designed to cover variable-depth or cable-operated disconnect switches, it can be retrofitted in an existing system or integrated into a new system. The internal disconnect shield does not eliminate the potential for an arc flash. It is not designed to contain the heat and pressure or direct it away from workers if an arc flash does occur.
Industry Standards
UL 508A Listed; Type 1; File Number E482010
cUL Listed per CSA C22.2 No 94; Type 1; File Number E482010
NEMA/EEMAC Type 1
IEC 60529, IP30
This product has an open back and is intended to be mounted to the internal panel of a Type rated Industrial Control Panel.
Features
- Body construction includes flanges and joints to meet UL Type 1 construction requirements
- Quarter-turn slotted latch
- Spring-loaded slam latch with 7mm square insert for automatic latching
- 110-degree door stop to prevent incidental contact
- Gland plate top and bottom for easy wire installation
- Wing nuts for gland plates for tool-less installation
- Ground stud on door and body
- Open back with mounting holes on back flanges for mounting on main enclosure sub-panel
- Knock-outs for variable-depth or cable-operated disconnect switches
- Symmetrically designed to use with left-hand or right-hand disconnect switches
- Hardware kit includes: panel mounting screws, key for spring-loaded slam latch, grommet to cover knockout for variable-depth disconnect switches, and installation instructions
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.